IESNA:LM-63-2002
[TEST]P1437879
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6C-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (156) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.51A 300.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21118.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2941.4 2959.4 2791.3 2461.2 2275.1 2257.1 2269.1 2317.1 2413.1 2539.2 2677.3 2959.4 3577.7 4334.1 5192.5 6032.9 6681.2 7185.4 
7797.7 8211.9 8434.0 8458.0 7959.8 7491.6 7089.4 6333.0 4784.3 3247.5 2593.2 1704.8 618.3 330.2 222.1 120.1 84.0 48.0 0.0 
2941.4 2965.4 2797.3 2473.2 2287.1 2263.1 2281.1 2329.1 2419.1 2557.2 2701.3 2965.4 3583.7 4364.1 5264.5 6050.9 6741.2 7329.5 
7857.7 8283.9 8560.1 8578.1 8031.8 7563.6 7125.4 6357.0 4874.3 3349.6 2593.2 1710.8 618.3 342.2 228.1 126.1 84.0 48.0 0.0 
2941.4 2959.4 2809.3 2521.2 2317.1 2287.1 2305.1 2359.1 2455.2 2605.2 2773.3 3013.4 3541.7 4358.1 5246.5 6134.9 6951.3 7635.6 
8289.9 8872.2 9202.4 9316.4 9178.4 8560.1 8031.8 7431.5 5858.8 3943.9 2797.3 1902.9 834.4 402.2 270.1 180.1 138.1 78.0 0.0 
2941.4 2965.4 2839.3 2581.2 2377.1 2353.1 2359.1 2419.1 2533.2 2701.3 2929.4 3211.5 3595.7 4322.1 5234.5 6237.0 7155.4 7953.8 
8710.1 9364.5 9826.7 10120.8 10168.8 10084.8 9694.6 8992.3 8464.0 7611.6 6116.9 3883.8 1554.7 642.3 396.2 258.1 186.1 
90.0 0.0 
2941.4 2977.4 2881.4 2719.3 2503.2 2461.2 2485.2 2557.2 2689.3 2899.4 3181.5 3535.7 3925.9 4472.1 5252.5 6249.0 7365.5 8380.0 
9142.3 9808.7 10306.9 10643.1 10907.2 11177.3 11279.4 11075.3 10739.1 10192.8 8896.2 6309.0 3337.6 1278.6 618.3 330.2 186.1 
90.0 0.0 
2941.4 2971.4 2923.4 2845.4 2713.3 2641.3 2689.3 2815.3 2971.4 3187.5 3517.7 3949.9 4460.1 4970.4 5624.7 6507.1 7569.6 8608.1 
9490.5 9982.7 10360.9 10751.1 11159.3 11693.6 12215.8 12618.0 12804.1 12882.1 11885.6 9064.3 5396.6 2197.0 846.4 396.2 192.1 
84.0 0.0 
2941.4 2995.4 2977.4 2983.4 2983.4 2977.4 3025.4 3175.5 3397.6 3703.8 4081.9 4562.2 5126.4 5798.8 6567.1 7455.5 8187.9 8884.2 
9484.5 10018.8 10523.0 11027.2 11723.6 12467.9 13110.2 13332.3 12816.1 11813.6 10571.0 8620.1 5252.5 2053.0 660.3 318.2 138.1 
42.0 0.0 
2941.4 2989.4 3013.4 3073.5 3169.5 3295.6 3493.7 3697.8 3973.9 4310.0 4754.3 5324.5 5990.8 6789.2 7671.6 8608.1 9364.5 9898.7 
10348.9 10835.1 11471.5 12191.8 12858.1 13314.3 12864.1 11909.7 10745.1 9238.4 6975.3 4033.9 1926.9 984.5 552.3 324.2 204.1 
72.0 0.0 
2941.4 2989.4 3049.4 3151.5 3307.6 3529.7 3823.8 4178.0 4604.2 5072.4 5624.7 6273.0 7029.3 7917.8 8926.2 9862.7 10607.0 11213.3 
11687.6 12341.9 13200.3 14034.7 14520.9 14142.7 13164.3 12089.7 10559.0 8043.8 5108.4 2653.3 1440.7 816.4 552.3 390.2 228.1 90.0 
0.0 
2941.4 2983.4 3043.4 3175.5 3355.6 3601.7 3925.9 4292.0 4772.3 5246.5 5834.8 6519.1 7371.5 8277.9 9364.5 10421.0 11357.4 12191.8 
12906.1 13770.5 14917.1 15835.5 16261.7 15733.5 14466.9 12720.0 10408.9 7269.5 4015.9 2047.0 1116.5 696.3 468.2 318.2 198.1 102.0 
0.0 
2941.4 2959.4 3019.4 3157.5 3361.6 3625.7 3931.9 4358.1 4820.3 5330.5 5948.8 6645.2 7473.6 8374.0 9442.5 10541.0 11411.4 12167.8 
12756.1 13416.4 14250.8 14731.0 14689.0 13752.5 12149.8 10264.9 8073.8 5288.5 2833.3 1398.7 846.4 528.3 354.2 204.1 138.1 60.0 0.0 
2941.4 2953.4 3001.4 3121.5 3301.6 3541.7 3835.8 4190.0 4634.2 5072.4 5576.7 6152.9 6813.2 7569.6 8428.0 9382.5 10252.9 10913.2 
11447.4 12005.7 12546.0 12678.0 12311.9 11105.3 9538.5 7803.7 5984.8 3871.8 2041.0 1056.5 678.3 438.2 258.1 132.1 84.0 42.0 0.0 
2941.4 2935.4 2965.4 3049.4 3187.5 3379.6 3607.7 3871.8 4166.0 4496.1 4832.3 5216.5 5684.7 6206.9 6855.3 7599.6 8181.9 8650.1 
8836.2 8866.2 8794.2 8217.9 7125.4 5432.6 3853.8 2767.3 1986.9 1284.6 750.4 492.2 330.2 222.1 138.1 72.0 36.0 12.0 0.0 
2941.4 2899.4 2857.4 2851.4 2863.4 2905.4 2947.4 2971.4 3001.4 2977.4 2905.4 2791.3 2707.3 2701.3 2839.3 3025.4 3055.5 2767.3 2311.1 
1884.9 1440.7 1056.5 828.4 660.3 534.3 432.2 336.2 252.1 186.1 138.1 102.0 72.0 48.0 24.0 6.0 6.0 0.0 
2941.4 2827.3 2701.3 2575.2 2455.2 2335.1 2179.0 1914.9 1578.8 1284.6 1158.6 1164.6 1242.6 1368.7 1464.7 1440.7 1230.6 954.5 708.3 570.3 
504.2 468.2 420.2 360.2 294.1 246.1 198.1 174.1 150.1 132.1 108.1 90.0 60.0 24.0 6.0 0.0 0.0 
2941.4 2791.3 2569.2 2329.1 2089.0 1794.9 1398.7 1020.5 864.4 834.4 828.4 828.4 840.4 858.4 810.4 654.3 492.2 414.2 366.2 324.2 300.1 
276.1 252.1 228.1 210.1 198.1 180.1 138.1 102.0 78.0 48.0 30.0 12.0 6.0 0.0 0.0 0.0 
2941.4 2743.3 2443.2 2113.0 1740.8 1308.6 906.4 780.4 750.4 714.3 684.3 660.3 636.3 600.3 522.2 414.2 354.2 300.1 258.1 234.1 210.1 
198.1 180.1 174.1 156.1 138.1 120.1 102.0 78.0 54.0 42.0 24.0 12.0 0.0 0.0 0.0 0.0 
2941.4 2701.3 2317.1 1926.9 1470.7 966.5 786.4 738.4 702.3 660.3 618.3 564.3 516.2 462.2 396.2 342.2 294.1 252.1 222.1 204.1 186.1 174.1 
162.1 150.1 138.1 126.1 108.1 84.0 72.0 60.0 42.0 24.0 6.0 0.0 0.0 0.0 0.0 
2941.4 2647.3 2245.1 1764.8 1236.6 828.4 756.4 720.3 678.3 636.3 582.3 516.2 456.2 396.2 342.2 300.1 264.1 228.1 210.1 192.1 174.1 162.1 150.1 
138.1 120.1 108.1 90.0 72.0 60.0 48.0 30.0 12.0 0.0 0.0 0.0 0.0 0.0 
2941.4 2635.3 2185.0 1680.8 1068.5 792.4 750.4 714.3 672.3 624.3 564.3 504.2 438.2 378.2 324.2 282.1 252.1 222.1 198.1 180.1 162.1 150.1 132.1 
120.1 108.1 84.0 66.0 60.0 48.0 36.0 18.0 6.0 0.0 0.0 0.0 0.0 0.0 
2941.4 2629.2 2155.0 1608.8 990.5 786.4 744.4 708.3 672.3 624.3 558.3 492.2 426.2 372.2 324.2 288.1 258.1 234.1 204.1 180.1 156.1 144.1 126.1 
114.1 96.0 66.0 48.0 42.0 30.0 18.0 12.0 0.0 0.0 0.0 0.0 0.0 0.0 
2941.4 2605.2 2149.0 1614.8 984.5 780.4 744.4 708.3 666.3 618.3 558.3 492.2 432.2 378.2 330.2 294.1 264.1 234.1 204.1 180.1 156.1 144.1 126.1 
114.1 96.0 66.0 48.0 36.0 30.0 18.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 
